IESNA:LM-63-2002
[TEST]P940109
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-735-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13302
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1772.6 1634.5 1508.7 1391.5 1295.8 1254.8 1252.7 1274.2 1331.8 1454
1644.6 1867.5 2119.2 2395.3 2626.9 2836.1 3030.3 3245.3 3420.8 3609.2
3841.4 3994.6 4107.5 4252.8 4461.3 4884.1 5516.2 6312.3 6968.8 6881.8
5645.7 3027.4 987.3 419.2 164 53.9 0
1772.6 1644.6 1519.5 1400.8 1305.2 1257.7 1258.4 1278.6 1335.4 1456.2
1643.1 1856.7 2109.1 2388.9 2621.1 2833.3 3023.1 3226.6 3410 3599.1
3827.1 4003.2 4124.8 4228.3 4444 4841 5442.1 6238.9 6941.5 6865.2
5752.8 3197.1 1135.5 436.5 183.4 65.4 0
1772.6 1648.9 1528.8 1415.2 1320.3 1266.3 1259.1 1272.1 1316 1408.7
1567.6 1781.2 2027.9 2291.8 2540.6 2764.2 2951.2 3122.3 3302.8 3508.5
3737.2 3983.8 4185.2 4341.2 4531.8 4854.6 5373.1 6154.1 7042.9 7399.5
6580.5 4272.2 1702.8 760.8 335.8 120.1 0
1772.6 1646.7 1537.4 1431 1338.2 1284.3 1268.5 1277.8 1308 1376.4
1505.1 1687.7 1905.6 2143.6 2388.1 2644.1 2887.9 3092.8 3285.6 3496.3
3752.3 4008.3 4241.3 4450.5 4693.6 4997.7 5472.4 6247.5 7427.6 8588.9
8568.1 6325.9 3220.8 1520.9 703.3 240.9 0
1772.6 1657.5 1558.3 1466.2 1382.1 1322.4 1300.1 1304.4 1327.5 1377.8
1469.1 1609.3 1797 1998.4 2210.5 2460.8 2752 3056.2 3325.1 3603.4
3872.4 4172.2 4488.6 4789.2 5125.7 5550 6147.6 7027.8 8433.6 10205.5
10841.9 8463.8 5499.7 2822.5 1222.5 380.4 0
1772.6 1656.1 1564.8 1472.7 1390 1327.5 1302.3 1308 1330.3 1379.2
1461.2 1597.8 1778.3 1976.8 2183.9 2428.4 2722.5 3031.7 3315.1 3606.3
3883.1 4182.3 4498.7 4815.8 5168.2 5606.1 6203 7071.6 8435 10167.4
10836.8 8591.1 5475.9 2778.6 1195.9 366.7 0
1772.6 1671.2 1588.5 1512.3 1440.4 1382.8 1353.3 1348.3 1369.9 1413.8
1484.2 1592.8 1730.9 1897 2102.6 2337.1 2642 2983.5 3356.8 3753.7
4152.8 4545.4 4915.8 5276 5657.2 6087.2 6572.6 7171.6 7939.6 8666.6
8221.5 5780.1 2477.3 788.9 284.8 69.8 0
1772.6 1689.9 1624.4 1568.4 1515.1 1468.4 1438.2 1423.8 1433.2 1471.3
1533.1 1613.7 1720.1 1868.2 2070.3 2326.3 2632.6 2985 3367.5 3757.3
4128.4 4482.9 4820.1 5145.2 5437.8 5693.1 5893.7 6006.6 5913.2 5205.6
3309.3 1157.8 454.5 261 129.4 44.6 0
1772.6 1715.8 1671.9 1634.5 1601.4 1569.1 1548.9 1542.5 1548.9 1574.1
1616.5 1676.9 1766.8 1904.9 2089 2322.7 2605.3 2924.6 3250.3 3568.2
3860.8 4150.6 4390.8 4603.7 4759.7 4837.4 4808.6 4582.1 3961.5 2668.6
1103.8 473.9 324.3 228 146 63.3 0
1772.6 1740.9 1720.1 1705 1690.6 1679.8 1677.7 1687 1706.4 1741.7
1788.4 1850.2 1934.4 2061.7 2224.9 2439.9 2704.5 3003 3315.8 3640.8
3970.9 4296.6 4598.6 4859 5065.3 5145.9 4989.8 4388.7 3111.5 1403.7
581.8 372.5 263.9 180.5 117.9 53.9 0
1772.6 1777.6 1780.5 1788.4 1797 1810 1829.4 1862.5 1907.8 1965.3
2039.4 2130 2255.8 2431.3 2660.7 2939 3253.9 3587.6 3934.2 4281.5
4626 4963.9 5281.8 5499.7 5542.1 5314.9 4711.5 3645.1 2109.1 790.3
408.4 282.6 195.6 120.8 71.9 25.9 0
1772.6 1787.7 1800.6 1822.2 1840.9 1863.2 1893.4 1930.1 1981.1 2043
2117 2213.4 2340.7 2508.2 2711 2947.6 3207.2 3479 3760.9 4037
4300.9 4562.7 4784.9 4911.5 4856.8 4555.5 3948.6 3011.6 1716.5 650.8
347.3 236.6 164 98.5 53.9 15.1 0
1772.6 1799.2 1825.8 1854.6 1886.2 1913.5 1950.9 1993.3 2037.9 2097.6
2163.8 2238.6 2335.6 2457.2 2598.8 2757.7 2931.1 3109.4 3292 3464.6
3626.4 3757.3 3824.9 3770.2 3548.8 3126.6 2543.5 1842.3 1046.3 480.4
292.7 207.1 146.7 95.6 56.8 19.4 0
1772.6 1812.9 1859.6 1907.8 1949.5 1981.8 2017.1 2044.4 2065.3 2085.4
2099.8 2110.6 2120.6 2125.7 2117.7 2082.5 2017.8 1939.4 1862.5 1749.6
1564.8 1328.2 1100.2 910.4 755.1 632.1 536.4 461.7 398.4 344.4
289.8 242.3 197 147.4 94.2 34.5 0
1772.6 1833 1892.7 1950.9 1990.5 2016.4 2030 2035.1 2024.3 2005.6
1978.2 1938 1872.5 1787.7 1681.3 1563.3 1448.3 1338.2 1229.7 1120.4
1009.6 908.9 822.7 737.8 663.7 599 545.1 498.3 453 407.7
354.5 303.5 244.5 182.7 107.1 42.4 0
1772.6 1850.2 1925 1978.2 2011.3 2022.1 2015.6 2004.1 1977.5 1939.4
1876.9 1779.1 1666.9 1559.7 1477 1408.7 1332.5 1244.8 1154.9 1070.7
1002.4 965.8 912.5 839.2 769.4 706.2 642.2 579.6 524.2 471
409.9 343 265.3 187.7 109.3 52.5 0
1772.6 1864.6 1944.4 1994.1 2012 2006.3 1995.5 1971.1 1927.2 1858.9
1768.3 1671.9 1584.9 1508.7 1436 1364.9 1289.3 1209.5 1139.8 1087.3
1071.5 1067.1 1030.5 970.1 904.6 837.8 757.2 678.1 604.8 542.9
482.5 415.6 349.5 269.7 188.4 97.8 0
1772.6 1879.7 1961.7 2005.6 2009.2 1994.1 1974.6 1937.3 1869.7 1787
1712.9 1651.8 1586.3 1510.1 1425.3 1341.8 1254.8 1172.9 1097.3 1054.2
1039.8 1021.1 998.8 960.7 894.6 828.4 770.9 717.7 676.7 631.4
574.6 514.2 448.7 371.8 291.2 173.3 0
1772.6 1889.1 1970.3 2002.7 1999.1 1976.8 1946.6 1894.8 1817.9 1748.9
1700.7 1653.9 1595.7 1520.2 1428.1 1322.4 1218.2 1119.6 1033.3 995.2
955 927.6 895.3 826.2 757.9 705.4 661.6 629.9 604.8 565.2
526.4 467.4 401.3 336.5 260.3 154.6 0
1772.6 1892.7 1978.2 2005.6 1994.1 1970.3 1932.2 1865.3 1790.6 1735.2
1694.2 1651.8 1597.1 1527.4 1430.3 1310.9 1179.3 1061.4 970.1 924.8
874.4 829.1 765.1 688.9 630.7 586.1 550.8 521.3 489.7 453
425.7 368.9 300.6 245.9 189.1 94.9 0
1772.6 1903.5 1984 2007 1994.8 1967.5 1920.7 1853.1 1778.3 1726.6
1687.7 1641 1589.9 1515.1 1418.8 1300.1 1164.9 1031.9 932.7 865.8
798.9 750 681 624.2 569.5 527.1 493.3 466.7 444.4 419.2
443 367.5 280.4 214.3 158.9 66.2 0
1772.6 1902.7 1985.4 2009.2 1996.2 1966 1924.3 1853.8 1776.9 1728
1687.7 1643.1 1593.5 1520.9 1426.7 1307.3 1171.4 1035.5 929.8 859.3
792.4 741.4 673.8 615.5 560.9 517.8 484 458.1 438.7 413.5
457.3 338.7 268.2 215.7 160.4 66.2 0
